Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Expanding clutches and brakes
145168AL
CLUTCH-AIR, 14ER400 EL 1SC
145168AL
Where to buy
Export PDF
Tools
Add to comparison
145168AL
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
13.910
Product height mm
353.314
Product length in
13.910
Product length mm
353.314
Product width in
5.250
Product width mm
133.350
Sub brand
AIRFLEX
Airflex