Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Expanding clutches and brakes
145171AL
CLUTCH-AIR, 16ER475 EL 1SC
145171AL
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
145171AL
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
15.810
Product height mm
401.574
Product length in
15.810
Product length mm
401.574
Product width in
6.630
Product width mm
168.402
Sub brand
AIRFLEX
Airflex