Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | ER |
| Configuration | Single element |
| Friction width | 4.75 inch |
| Item type | Element assembly |
| Maximum speed RPM | 900 |
| Product height in | 23.810 |
| Product height mm | 604.774 |
| Product length in | 23.810 |
| Product length mm | 604.774 |
| Product material | Carbon steel and neoprene |
| Product width in | 6.630 |
| Product width mm | 168.402 |
| Size | 24 |
| Static torque lb-in | 83500 |
| Sub brand | Airflex |
