Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 0.875 |
| Product length mm | 22.225 |
| Product width in | 0.188 |
| Product width mm | 4.775 |
| Sub brand | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |