40E700 BUTT END TUBE, 2V
300110
Tools300110 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 37.188 |
| Product height mm | 944.563 |
| Product length in | 37.188 |
| Product length mm | 944.563 |
| Product Material | Neoprene |
| Product width in | 7.813 |
| Product width mm | 198.438 |
| Sub brand | Airflex |