Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.059 |
| Product height mm | | 1.499 |
| Product length in | | 3.822 |
| Product length mm | | 97.079 |
| Product Material | STEEL | Steel |
| Product width in | | 4.750 |
| Product width mm | | 120.650 |
| Sub brand | AIRFLEX | Airflex |