4EB EL HUB
302822
Tools302822 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.750 |
| Product height mm | 69.850 |
| Product length in | 2.750 |
| Product length mm | 69.850 |
| Product Material | Ledloy |
| Product width in | 1.500 |
| Product width mm | 38.1 |
| Sub brand | Airflex |