9EB RIM STAMPING,1VH
305668
Tools305668 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 5.980 |
| Product height mm | 151.892 |
| Product length in | 5.645 |
| Product length mm | 143.383 |
| Product Material | Steel |
| Product width in | 3.350 |
| Product width mm | 85.09 |
| Sub brand | Airflex |