16E475 FRICTION BLOCK
305954
Tools305954 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.380 |
| Product height mm | 9.652 |
| Product length in | 3.219 |
| Product length mm | 81.763 |
| Product Material | Non-Asbestos |
| Product width in | 4.625 |
| Product width mm | 117.475 |
| Sub brand | Airflex |