14 & 16E475 BACKING PLAT
306073
Tools306073 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.745 |
| Product height mm | 44.323 |
| Product length in | 3.304 |
| Product length mm | 83.922 |
| Product Material | Aluminum |
| Product width in | 4.750 |
| Product width mm | 120.65 |
| Sub brand | Airflex |