Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 3.304 |
| Product length mm | 83.922 |
| Product Material | Aluminum |
| Product width in | 4.750 |
| Product width mm | 120.650 |
| Sub brand | Airflex |
