14 THRU 27E HSG REINF PL
306661
Tools306661 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.781 |
| Product height mm | 19.837 |
| Product length in | 3.750 |
| Product length mm | 95.250 |
| Product Material | Steel |
| Product width in | 0.125 |
| Product width mm | 3.175 |
| Sub brand | Airflex |