10EB FRIC BLOCKS
307347
Tools307347 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.207 |
| Product height mm | 5.258 |
| Product length in | 2.938 |
| Product length mm | 74.625 |
| Product Material | Non-Asbestos |
| Product width in | 3.000 |
| Product width mm | 76.200 |
| Sub brand | Airflex |