Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Expanding clutches and brakes
307401
14EB FRIC BL
307401
Where to buy
Export PDF
Tools
Add to comparison
307401
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.207
Product height mm
5.258
Product length in
2.906
Product length mm
73.812
Product width in
4.000
Product width mm
101.600
Sub brand
AIRFLEX
Airflex