Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 1.102 |
| Product height mm | 27.991 |
| Product length in | 3.982 |
| Product length mm | 101.143 |
| Product Material | Aluminum |
| Product width in | 4.750 |
| Product width mm | 120.65 |
| Sub brand | Airflex |