Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Expanding clutches and brakes
307452
FRICTION BLOCK-CLUTCH, 24E 3-61
307452
Where to buy
Export PDF
Tools
Add to comparison
307452
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.380
Product height mm
9.652
Product length in
3.661
Product length mm
92.989
Product width in
4.625
Product width mm
117.475
Sub brand
AIRFLEX
Airflex