Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Expanding clutches and brakes
307453
FRICTION SHOE ASSY, 24/27E 3-61
307453
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
307453
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.062
Product height mm
26.975
Product length in
3.920
Product length mm
99.568
Product width in
4.750
Product width mm
120.650
Sub brand
AIRFLEX
Airflex