30E600 - 34E600 FRIC BLK
307454
Tools307454 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.380 |
| Product height mm | 9.652 |
| Product length in | 5.494 |
| Product length mm | 139.548 |
| Product Material | Non-Asbestos |
| Product width in | 5.875 |
| Product width mm | 149.225 |
| Sub brand | Airflex |