Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 1.302 |
| Product height mm | 33.071 |
| Product length in | 5.672 |
| Product length mm | 144.069 |
| Product Material | Aluminum |
| Product width in | 6.000 |
| Product width mm | 152.4 |
| Sub brand | Airflex |