4EB FRIC BLK
307457
Tools307457 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.188 |
| Product height mm | 4.775 |
| Product length in | 1.095 |
| Product length mm | 27.813 |
| Product Material | Non-Asbestos |
| Product width in | 1.234 |
| Product width mm | 31.344 |
| Sub brand | Airflex |