Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Expanding clutches and brakes
307474
FRICTION SHOE ASSY, 10EB300
307474
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
307474
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.550
Product height mm
13.970
Product length in
2.844
Product length mm
72.238
Product width in
3.127
Product width mm
79.413
Sub brand
AIRFLEX
Airflex