14EB FSA
307476
Tools307476 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 0.628 |
| Product height mm | 15.951 |
| Product length in | 2.875 |
| Product length mm | 73.025 |
| Product Material | Steel |
| Product width in | 4.137 |
| Product width mm | 105.08 |
| Sub brand | Airflex |