24EB FRIC BLK
307480
Tools307480 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.270 |
| Product height mm | 6.858 |
| Product length in | 3.995 |
| Product length mm | 101.473 |
| Product Material | Non-Asbestos |
| Product width in | 4.750 |
| Product width mm | 120.65 |
| Sub brand | Airflex |