Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 0.193 |
| Product height mm | 4.902 |
| Product length in | 4.040 |
| Product length mm | 102.616 |
| Product Material | Non-Asbestos |
| Product width in | 4.625 |
| Product width mm | 117.475 |
| Sub brand | Airflex |