12E475 FSA
307500
Tools307500 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 1.571 |
| Product height mm | 39.903 |
| Product length in | 3.676 |
| Product length mm | 93.370 |
| Product Material | Aluminum |
| Product width in | 4.750 |
| Product width mm | 120.65 |
| Sub brand | Airflex |