34E600 FSA
307507
Tools307507 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 6.580 |
| Product length mm | 167.132 |
| Product Material | Steel |
| Product width in | 6.000 |
| Product width mm | 152.4 |
| Sub brand | Airflex |