40E FRIC BL
307514
Tools307514 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 6.893 |
| Product length mm | 175.082 |
| Product Material | Non-Asbestos |
| Product width in | 6.970 |
| Product width mm | 177.038 |
| Sub brand | Airflex |