Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 1.344 |
| Product height mm | 34.138 |
| Product length in | 6.933 |
| Product length mm | 176.098 |
| Product Material | Steel |
| Product width in | 6.970 |
| Product width mm | 177.038 |
| Sub brand | Airflex |