12E475 STAMPING W/VH
400842
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 11.875 |
| Product height mm | | 301.625 |
| Product length in | | 11.875 |
| Product length mm | | 301.625 |
| Product Material | STEEL | Steel |
| Product width in | | 2.540 |
| Product width mm | | 64.516 |
| Sub brand | AIRFLEX | Airflex |