12E475 HSG
400843
Tools400843 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 11.875 |
| Product height mm | 301.625 |
| Product length in | 11.875 |
| Product length mm | 301.625 |
| Product Material | Steel |
| Product width in | 2.540 |
| Product width mm | 64.516 |
| Sub brand | Airflex |