24E475 DRUM
401303
Tools401303 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 32.000 |
| Product height mm | 812.800 |
| Product length in | 32.000 |
| Product length mm | 812.800 |
| Product Material | Iron |
| Product width in | 8.000 |
| Product width mm | 203.2 |
| Sub brand | Airflex |