Danfoss Kits and Spare Parts 401477-0106 (RIGHT)

19E475 EL HUB 2.8750 /2.8760 W/.750SQ.K

401477-0107


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in14.560
Product height mm369.824
Product length in14.560
Product length mm369.824
Product MaterialGray Cast Iron
Product width in6.750
Product width mm171.45
Sub brandAirflex