Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 17.000 | |
| Product height mm | 431.800 | |
| Product length in | 17.000 | |
| Product length mm | 431.800 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 6.750 | |
| Product width mm | 171.45 | |
| Sub brand | AIRFLEX | Airflex |