Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Hub Casting |
| Product height in | 7.970 |
| Product height mm | 202.438 |
| Product length in | 7.970 |
| Product length mm | 202.438 |
| Product Material | Semi Steel |
| Product width in | 4.000 |
| Product width mm | 101.6 |
| Sub brand | Airflex |