12E475 HUB CSTG Nr 33
402263
Tools402263 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Hub Casting |
| Product height in | 8.470 |
| Product height mm | 215.138 |
| Product length in | 8.470 |
| Product length mm | 215.138 |
| Product Material | Semi Steel |
| Product width in | 4.560 |
| Product width mm | 115.824 |
| Sub brand | Airflex |