Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Expanding clutches and brakes
402475-0001
HUB, 16EB/ER475 2.1250/2.1300 RGH BR
402475-0001
Where to buy
Export PDF
Tools
Add to comparison
402475-0001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
10.630
Product height mm
270.002
Product length in
10.630
Product length mm
270.002
Product width in
6.000
Product width mm
152.400
Sub brand
AIRFLEX
Airflex