Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | DRUM CASTING | Drum Casting |
| Product height in | 26.000 | |
| Product height mm | 660.400 | |
| Product length in | 22.750 | |
| Product length mm | 577.850 | |
| Product width in | 5.520 | |
| Product width mm | 140.208 | |
| Sub brand | AIRFLEX | Airflex |