12E475 WATER-COOLED DRUM
403111
Tools403111 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 20.375 |
| Product height mm | 517.525 |
| Product length in | 15.750 |
| Product length mm | 400.050 |
| Product Material | Alloy Iron |
| Product width in | 5.500 |
| Product width mm | 139.7 |
| Sub brand | Airflex |