21.5E WC DR
403115
Tools403115 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 30.000 |
| Product height mm | 762.000 |
| Product length in | 25.250 |
| Product length mm | 641.350 |
| Product Material | Carbon Steel |
| Product width in | 5.500 |
| Product width mm | 139.7 |
| Sub brand | Airflex |