Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Drum Casting |
| Product height in | 30.500 |
| Product height mm | 774.700 |
| Product length in | 27.250 |
| Product length mm | 692.150 |
| Product Material | Semi Steel |
| Product width in | 5.500 |
| Product width mm | 139.7 |
| Sub brand | Airflex |