24E475 WATER-COOLED DRUM
403117
Tools403117 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 30.500 |
| Product height mm | 774.700 |
| Product length in | 27.250 |
| Product length mm | 692.150 |
| Product Material | Carbon Steel |
| Product width in | 5.500 |
| Product width mm | 139.7 |
| Sub brand | Airflex |