Product specifications
Characteristic | Value |
|---|---|
| Alternate PCB layout decals | N/A |
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | E |
| Component height in mm | N/A |
| Configuration | Single element |
| Friction width | 6 inch |
| Is this a Dx part | NO |
| Item type | Element assembly |
| Lead free status | N/A |
| MFG 1 Datasheet | N/A |
| Moisture sensitivty level | N/A |
| Number of pins | N/A |
| Part risk | N/A |
| PCB Assembly Technology | N/A |
| PCB layout decal | N/A |
| Peak solder temperature | N/A |
| Pin mapping | N/A |
| Product height in | 42.750 |
| Product height mm | 1085.850 |
| Product length in | 39.250 |
| Product length mm | 996.950 |
| Product material | Carbon steel and neoprene |
| Product width in | 7.000 |
| Product width mm | 4.69 |
| Remarks | N/A |
| Schematic device name | N/A |
| Schematic symbol name | N/A |
| Size | 34 |
| Sub brand | Airflex |
| Terminal finish | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
