Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | ER | ER |
| Configuration | SINGLE ELEMENT | Single element |
| Friction width | 2.5 INCH | 2.5 inch |
| Inertia lb-sq ft | 0.5 | |
| Item type | RIM & TUBE | Rim & tube |
| Maximum speed RPM | 1800 | |
| Product height in | 7.900 | |
| Product height mm | 200.660 | |
| Product length in | 7.900 | |
| Product length mm | 200.660 | |
| Product material | CARBON STEEL AND NEOPRENE | Carbon steel and neoprene |
| Product width in | 4.188 | |
| Product width mm | 106.363 | |
| Size | 8 | 8 |
| Static torque lb-in | 3550 | |
| Sub brand | AIRFLEX | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |