Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | ER | ER |
| Configuration | SINGLE ELEMENT | Single element |
| Friction width | 3 INCH | 3 inch |
| Inertia lb-sq ft | 0.8 | |
| Item type | RIM & TUBE | Rim & tube |
| Maximum speed RPM | 1800 | |
| Product height in | 9.900 | |
| Product height mm | 251.460 | |
| Product length in | 9.900 | |
| Product length mm | 251.460 | |
| Product material | CARBON STEEL AND NEOPRENE | Carbon steel and neoprene |
| Product width in | 4.250 | |
| Product width mm | 107.95 | |
| Size | 10 | 10 |
| Static torque lb-in | 6600 | |
| Sub brand | AIRFLEX | Airflex |
