Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Expanding clutches and brakes
406444
ASSEMBLY-CLUTCH RIM AND TUBE, 12ER350
406444
Where to buy
Export PDF
Tools
Add to comparison
406444
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
11.900
Product height mm
302.260
Product length in
11.900
Product length mm
302.260
Product width in
4.750
Product width mm
120.650
Sub brand
AIRFLEX
Airflex