Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | ER | ER |
| Configuration | SINGLE ELEMENT | Single element |
| Friction width | 3.5 INCH | 3.5 inch |
| Inertia lb-sq ft | 2.0 | |
| Item type | RIM & TUBE | Rim & tube |
| Maximum speed RPM | 1800 | |
| Product height in | 11.900 | |
| Product height mm | 302.260 | |
| Product length in | 11.900 | |
| Product length mm | 302.260 | |
| Product material | CARBON STEEL AND NEOPRENE | Carbon steel and neoprene |
| Product width in | 4.750 | |
| Product width mm | 120.65 | |
| Size | 12 | 12 |
| Static torque lb-in | 12300 | |
| Sub brand | AIRFLEX | Airflex |