16EB-ER RIM STAMPING,1VH
411712
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 11.380 |
| Product height mm | | 289.052 |
| Product length in | | 11.380 |
| Product length mm | | 289.052 |
| Product Material | STEEL | Steel |
| Product width in | | 5.120 |
| Product width mm | | 130.048 |
| Sub brand | AIRFLEX | Airflex |