21.5EB-ER RIM STAMPING,1
411714
Tools411714 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 16.875 |
| Product height mm | 428.625 |
| Product length in | 16.875 |
| Product length mm | 428.625 |
| Product Material | Steel |
| Product width in | 5.125 |
| Product width mm | 130.175 |
| Sub brand | Airflex |