30 & 34E VENT BACKING PL
412451
Tools412451 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.927 |
| Product height mm | 23.546 |
| Product length in | 5.672 |
| Product length mm | 144.069 |
| Product Material | Aluminum |
| Product width in | 6.000 |
| Product width mm | 152.4 |
| Sub brand | Airflex |