Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | FRICTION SHOE ASSEMBLY | Friction Shoe Assembly |
| Product height in | 1.250 | |
| Product height mm | 31.750 | |
| Product length in | 6.500 | |
| Product length mm | 165.100 | |
| Product Material | ALUMINUM | Aluminum |
| Product width in | 7.000 | |
| Product width mm | 177.8 | |
| Sub brand | AIRFLEX | Airflex |
